Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Torsion Spring - Torsion Spring
Bill of material
0T032-090-172L
ARTNR
Partnumber
0T032-090-172L
D
Wire diameter
0.81 mm
DA
Outside diameter
7.32 mm
MD
Torque
92.70 Nmm
L
Length of lever
12.70 mm
MS
Recomended Mandrel Size
4.34 mm
E
Leg length
25.40 mm
LK
Body length
2.63 mm
FIG
Leg position type
1.00
ALPHA
max. Drehwinkel
59.40 °
WER
Materialcode
1.4310
GEW
Weight
g
WR
Direction of helix
links/left
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices